??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
209
Shaft Size
1-3/4 Inch
Part No.
074926
Description
P2B-SCH-112-E
Weight
6.2 lbs
A
1.94 Inch
B
8.12 Inch
C
2.25 Inch
Dmin
6.00 Inch
Dmax
6.68 Inch
Bolt Diameter
5/8 Inch
G
1.02 Inch
H
0.75 Inch
J
4.53 Inch
L
2.22 Inch
M
2.25 Inch
R
0.75 Inch
S
1.19 Inch
T Total Expansion
0.25 Inch
U
3.69 Inch
V
7.38 Inch
W
0.81 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.